|
|
06105Knurled knobs with arrow |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Knurled knob thermoplastic. Washer aluminium.Version:Aluminium black anodised.Note:The arrow is engraved after anodizing. The set screw secures both the hub and the pressed-in washer. The H7 hole in the hub ensures a good tight fit on the shaft.
Δ Add the desired cap colour here. No colour code is required for black grey caps.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Colour Cap
| D | D1 | D2 | D3 | D4 | H | H1 | H2 | H3 | T | CAD | Acc. | Price | Order |
---|
06105-105 | black grey RAL 7021 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1051 | orange RAL 2004 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1052 | signal green RAL6032 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1053 | blue RAL5017 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1055 | light grey RAL 7035 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1056 | traffic red RAL 3020 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-1057 | colza yellow RAL 1021 | 5 | 21 | 32 | 19 | M3 | 26,5 | 12,5 | 7,5 | 4,5 | 17 | | | 9.88 € | | 06105-206 | black grey RAL 7021 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2061 | orange RAL 2004 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2062 | signal green RAL6032 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2063 | blue RAL5017 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2065 | light grey RAL 7035 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2066 | traffic red RAL 3020 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-2067 | colza yellow RAL 1021 | 6 | 26 | 40 | 23 | M4 | 31,5 | 15 | 9,5 | 5,5 | 20,5 | | | 11.57 € | | 06105-308 | black grey RAL 7021 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3081 | orange RAL 2004 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3082 | signal green RAL6032 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3083 | blue RAL5017 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3085 | light grey RAL 7035 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3086 | traffic red RAL 3020 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | | 06105-3087 | colza yellow RAL 1021 | 8 | 34 | 52 | 31 | M4 | 43 | 20 | 12 | 7 | 22 | | | 13.96 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|