Item description/product images

Control knobs
  • Control knobs
  • Control knobs
DescriptionMaterial:Knurled knob thermoplastic.
Washer aluminium.
Version:Aluminium black anodized.Note:The arrow is engraved after anodizing. The set screw secures both the hub and the pressed-in washer. The H7 hole in the hub ensures a good tight fit on the shaft.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
Drawing reference:
1) set screw
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06105 Control knobs 384 kB

Drawings

Control knobs

Overview of items (compressed)

Item selection/filter
Order No.

SizeDD1D2D3D4HH1H2H3TFilter
06105-105Δ15213219M326,512,57,54,517
06105-206Δ26264023M431,5159,55,520,5
06105-308Δ38345231M4432012722
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83