Item description/product images

Control knobs Form B
  • Control knobs Form B
  • Control knobs Form B
DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Bush, blue chromed.Note:Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here; no colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations
1) set screw (between digits 5 and 6)
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06100_B Control knobs Form B 342 kB

Drawings

Control knobs Form B

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD1D2D3D4HH1H2TFilter
06100-2105ΔB15211919M32210,5510
06100-2206ΔB26262323M32612610
06100-2308ΔB38343131M43617,5714
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83