Item description/product images

Show/filter all items
Control knobs
  • Control knobs
  • Control knobs
DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Blue chromed steel.Note:Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here; no colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06100 Control knobs 192 kB

Drawings (total overview)

Control knobs

Control knobs Form A, without increments

More information

Drawings

Control knobs Form A, without increments

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD1D2D3D4HH1H2TFilter
06100-1105ΔA15211919M32210,5510
06100-1206ΔA26262323M32612610
06100-1308ΔA38343131M43617,5714

Control knob Form B, with markings

More information

Drawings

Control knob Form B, with markings

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD1D2D3D4HH1H2TFilter
06100-2105ΔB15211919M32210,5510
06100-2206ΔB26262323M32612610
06100-2308ΔB38343131M43617,5714

Control knobs Form C, with standard scale

More information

Drawings

Control knobs Form C, with standard scale

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD1D2D3D4HH1H2TFilter
06100-3105ΔC15211919M32210,5510
06100-3206ΔC26262323M32612610
06100-3308ΔC38343131M43617,5714
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83