Knurled knobs with internal thread
06092_IG

Knurled knobs with internal thread

go back

Item description/product images

Knurled knobs with internal thread
  • Knurled knobs with internal thread
  • Knurled knobs with internal thread
DescriptionMaterial:Thermoplastic, black grey.
Bush steel 5.8 or
stainless steel 1.4305.
Version:Blue-chromed steel or bright stainless steel.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06092_IG Knurled knobs with internal thread 320 kB

Drawings

Knurled knobs with internal thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
Size

D

D1D2D3HH1TFilter
06092-104Δ06092-0104Δ1M421141922810
06092-105Δ06092-0105Δ1M521141922810
06092-106Δ06092-0106Δ1M621141922810
06092-208Δ06092-0208Δ2M8261823269,514
06092-308Δ06092-0308Δ3M8342231361314
06092-310Δ06092-0310Δ3M10342231361314

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83