Knurled knobs with external thread
06092_AG

Knurled knobs with external thread

go back

Item description/product images

Knurled knobs with external thread
  • Knurled knobs with external thread
  • Knurled knobs with external thread
DescriptionMaterial:Black grey thermoplastic.
Threaded pin steel 5.8 or stainless steel 1.4305.
Version:Blue-chromed steel or bright stainless steel.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06092_AG Knurled knobs with external thread 186 kB

Drawings

Knurled knobs with external thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
Size

D

D1D2D3HH1LFilter
06092-105ΔX06092-0105ΔX1M521141922810/12/15/20/25
06092-106ΔX06092-0106ΔX1M621141922815/20/25/30
06092-208ΔX06092-0208ΔX2M8261823269,520/25/30/40
06092-310ΔX06092-0310ΔX3M10342231361320/30/40

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83