Knurled nuts steel and stainless steel, DIN 6303, Form B
06010_B

Knurled nuts steel and stainless steel, DIN 6303, Form B

go back

Item description/product images

Knurled nuts steel and stainless steel, DIN 6303, Form B
  • Knurled nuts steel and stainless steel, DIN 6303, Form B
DescriptionMaterial:Free-cutting steel black oxidised.Drawing reference:
Form B: with pin hole
- Drill through and ream pin hole on assembly.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06010_B Knurled nuts steel and stainless steel, DIN 6303, Form B 296 kB

Drawings

Knurled nuts steel and stainless steel, DIN 6303, Form B

Item selection/filter

Order No.

FormMaterial
base
D1D2D3D4D5
predrilled
EHKTsuitable
dowel pin
ISO 2338
CADAcc.PriceOrder
06010-205BFree-cutting steelM52014151,42,512851,5 M6X14 1.39 €
06010-206BFree-cutting steelM62416181,42,5141061,5 M6X16 1.64 €
06010-208BFree-cutting steelM83020241,93171272 M6X20 2.27 €
06010-210BFree-cutting steelM103628302,94201483 M6X28 3.30 €
06010-212BFree-cutting steelM124032343,942416104 M6X32 4.30 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83