Clamping levers with protective capwith internal thread, stainless steel
06454

Clamping levers with protective cap with internal thread,...

go back

Item description/product images

Clamping levers with protective capwith internal thread, stainless steel
  • Clamping levers with protective capwith internal thread, stainless steel
  • Clamping levers with protective capwith internal thread, stainless steel
  • Clamping levers with protective capwith internal thread, stainless steel
DescriptionMaterial:Handle investment cast 1.4308.
Other steel parts 1.4305.
Version:Handle electrolytic polished.
Steel parts bright.
On request:Other internal threads and special versions.
Dimension “H1” available in other lengths at extra charge.

Drawings

Clamping levers with protective capwith internal thread, stainless steel

Item selection/filter

Order No.SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06454-92062M61213,518,519326,517,542,545,56574,51020 19.14 €
06454-92082M81213,518,519326,517,542,545,56574,51020 19.14 €
06454-93083M81416212241,5102454,558,580911122 22.93 €
06454-93103M101416212241,5102454,558,580911122 22.93 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83