Clamping levers internal thread, steel
06442

Clamping levers internal thread, steel

go back

Item description/product images

Clamping levers internal thread, steel
  • Clamping levers internal thread, steel
  • Clamping levers internal thread, steel
DescriptionMaterial:Handle 1.0401.
All other steel parts grade 5.8.
Version:Handle plastic-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
black or red RAL 3003.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06442 Clamping levers internal thread, steel 286 kB

Drawings

Clamping levers internal thread, steel

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
Ruby red RAL 3003
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
Filter
06442-104106442-104271M4910131424,5414,531344047716
06442-105106442-105271M5910131424,5414,531344047716
06442-106106442-106271M6910131424,5414,531344047716
06442-206106442-206272M61213,518,51928,56,517,542,545,56574,51020
06442-208106442-208272M81213,518,51928,56,517,542,545,56574,51020
06442-308106442-308273M81416212237102454,558,580911122
06442-310106442-310273M101416212237102454,558,580911122
06442-410106442-410274M1017192727,54310276367,5951091324
06442-412106442-412274M1217192727,54310276367,5951091324
06442-512106442-512275M1223233132491231,57377,51101261526
06442-516106442-516275M1623233132491231,57377,51101261526
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83