Flat tension levers with external thread, 0 degrees
06400_0

Flat tension levers with external thread, 0 degrees

go back

Item description/product images

Flat tension levers with external thread, 0 degrees
  • Flat tension levers with external thread, 0 degrees
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Missing dimensions see flat tension levers with internal thread.On request:Other external threads, screw lengths and special versions.
Dimensions “H1”, “A” and “A1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06400_0 Flat tension levers with external thread, 0 degrees 127 kB

Drawings

Flat tension levers with external thread, 0 degrees

Overview of items (compressed)

Item selection/filter
Order No.Version

SizeXLDD1D2D3HH1H2H3A1No. of
teeth
Filter
06400-1081X0 degree1M815/20/25/30/40/50/6013,5332510192122310220
06400-1101X0 degree1M1015/20/25/30/40/50/6013,5332510192122310220
06400-2101X0 degree2M1020/25/30/40/50/601941301222213,52613124
06400-2121X0 degree2M1220/25/30/40/50/601941301222213,52613124
06400-3121X0 degree3M1220/25/30/40/50/6023453714282173314826
06400-3161X0 degree3M1620/25/30/40/50/6023453714282173314826
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83