Flat tension levers with internal thread, 15 degrees
06390_15

Flat tension levers with internal thread, 15 degrees

go back

Item description/product images

Flat tension levers with internal thread, 15 degrees
  • Flat tension levers with internal thread, 15 degrees
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other internal threads and special versions.
Dimensions “H1”, “A” and “A1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06390_15 Flat tension levers with internal thread, 15 degrees 172 kB

Drawings

Flat tension levers with internal thread, 15 degrees

Item selection/filter

Order No.DesignSizeXTDD1D2D3HH1H2H3H4AA2No. of
teeth
CADAcc.PriceOrder
06390-106215°1M61813,53325101921223291001526 14.00 €
06390-108215°1M81813,53325101921223291001526 14.00 €
06390-210215°2M10211941301222213,526381271530 17.10 €
06390-212215°2M12211941301222213,526381271530 17.10 €
06390-312215°3M1227234537142821733481451536 19.96 €
06390-316215°3M1627234537142821733481451536 19.96 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83