Flat tension levers with internal thread, 0 degrees
06390_0

Flat tension levers with internal thread, 0 degrees

go back

Item description/product images

Flat tension levers with internal thread, 0 degrees
  • Flat tension levers with internal thread, 0 degrees
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Other internal threads and special versions.
Dimensions “H1”, “A” and “A1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06390_0 Flat tension levers with internal thread, 0 degrees 129 kB

Drawings

Flat tension levers with internal thread, 0 degrees

Item selection/filter

Order No.FormSizeXTDD1D2D3HH1H2H3A1No. of
teeth
CADAcc.PriceOrder
06390-10611M61813,5332510192122310226 12.41 €
06390-10811M81813,5332510192122310226 12.41 €
06390-21012M10211941301222213,52613130 15.36 €
06390-21212M12211941301222213,52613130 15.36 €
06390-31213M122723453714282173314836 18.09 €
06390-31613M162723453714282173314836 18.09 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83