Item description/product images

Show/filter all items
Tension leversexternal thread
  • Tension leversexternal thread
  • Tension leversexternal thread
  • Tension leversexternal thread
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Plastic-coated with fine texture, blackOn request:Other external threads, screw lengths and special versions.
Dimensions “H1”, “A” and “A1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06380 Tension leversexternal thread 223 kB

Drawings (total overview)

Tension leversexternal thread

Tension levers with external thread, 0 degrees

More information

Drawings

Tension levers with external thread, 0 degrees

Overview of items (compressed)

Item selection/filter
Order No.FormSizeXDD1D2D3HH1H2H4A1No. of
teeth
LFilter
06380-1082X1M81624251044,54,53749,5922215/20/25/30/40/50/60
06380-1102X1M101624251044,54,53749,5922215/20/25/30/40/50/60
06380-1122X1M121624251044,54,53749,5922215/20/25/30/40/50/60
06380-2122X2M121928321251,55,54257,51112420/25/30/40/50/60
06380-3122X3M12233332135864765134,52620/25/30/40/50/60/70/80/90
06380-3162X3M16233332135864765134,52620/25/30/40/50/60/70/80/90
06380-4162X4M163041321368,57,556,576,51343630/40/50/60/70/80/90
06380-4202X4M203041321368,57,556,576,51343630/40/50/60/70/80/90
06380-4242X4M243041321368,57,556,576,51343630/40/50/60/70/80/90

Tension levers with external thread, 20 degrees

More information

Drawings

Tension levers with external thread, 20 degrees

Overview of items (compressed)

Item selection/filter
Order No.FormSizeXDD1D2D3HH1H2H3H4AA2No. of
teeth
LFilter
06380-1081X20°1M81624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-1101X20°1M101624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-1121X20°1M121624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-2121X20°2M121928321251,55,54268,557,5106152420/25/30/40/50/60
06380-3121X20°3M1223333213586478165128,5152620/25/30/40/50/60/70/80/90
06380-3161X20°3M1623333213586478165128,5152620/25/30/40/50/60/70/80/90
06380-4161X20°4M163041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
06380-4201X20°4M203041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
06380-4241X20°4M243041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83