Flat control handles with locating hole
06342_PB

Flat control handles with locating hole

go back

Item description/product images

Flat control handles with locating hole
  • Flat control handles with locating hole
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black Duroplast PF 31
Version:Black oxidised.Note:Flat Control Handles can be used for simple clamping applications and switching operations. Generally there must be enough space so that the handle can be turned 360°.On request:Other internal threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06342_PB Flat control handles with locating hole 164 kB

Drawings

Flat control handles with locating hole

Item selection/filter

Order No.VersionSizeXD

D1D2HH1H2AA1CADAcc.PriceOrder
06342-106reamed hole162582014228,57515 10.90 €
06342-108reamed hole182582014228,57515 10.90 €
06342-110reamed hole1102582014228,57515 10.90 €
06342-112reamed hole21233102517271010015 12.90 €
06342-116reamed hole21633102517271010015 12.90 €
06342-120reamed hole320411230203611,512815 16.43 €
06342-124reamed hole324411230203611,512815 16.43 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83