Item description/product images

Tension lever with reamed hole
  • Tension lever with reamed hole
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other internal threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06340_PB Tension lever with reamed hole 171 kB


Tension lever with reamed hole

Item selection/filter

Order No.VersionSizeXT1DD1D2HH1H2AA2CADAcc.PriceOrder
06340-108reamed hole18222410254052,532,584,515 6.90 €
06340-110reamed hole110222410254052,532,584,515 6.90 €
06340-112reamed hole21225281232466136,510015 8.54 €
06340-114reamed hole21425281232466136,510015 8.54 €
06340-116reamed hole3162833133252724112115 10.33 €
06340-118reamed hole3182833133252724112115 10.33 €
06340-120reamed hole4203241133261804912315 14.33 €

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83