Item description/product images

Tension lever with tapped hole
  • Tension lever with tapped hole
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other internal threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06340_IG Control handles with internal thread 160 kB


Tension lever with tapped hole

Item selection/filter

Order No.VersionSizeXTDD1D2HH1H2AA2CADAcc.PriceOrder
06340-208internal thread1M8182410254052,532,584,515 6.90 €
06340-210internal thread1M10192410254052,532,584,515 6.90 €
06340-212internal thread2M1220281232466136,510015 8.54 €
06340-216internal thread3M162333133252724112115 10.33 €
06340-220internal thread4M202641133261804912315 14.33 €

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83