Item description/product images

Levers 20° DIN 99, Form N
  • Levers 20° DIN 99, Form N
DescriptionMaterial:Steel.Version:Polished.Note:To fix the lever to another element, gluing is often more cost-effective than pinning.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06330_N Levers 20° DIN 99, Form N 108 kB

Drawings

Levers 20° DIN 99, Form N

Item selection/filter

Order No.FormD5AB2D1D2
ball
L2HCADAcc.PriceOrder
06330-206NM649,58124824 2.59 €
06330-208NM851210166030,5 2.97 €
06330-210NM10614,513207638 3.84 €
06330-212NM127,518,516259547 5.39 €
06330-216NM161024203211959,5 10.59 €
06330-220NM2012,530254015275,5 18.32 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83