Toggle clamps vertical with safety interlockwith flat foot and adjustable clamping spindle
05908

Toggle clamps vertical with safety interlock with flat foot and...

go back

Item description/product images

Toggle clamps vertical with safety interlockwith flat foot and adjustable clamping spindle
  • Toggle clamps vertical with safety interlockwith flat foot and adjustable clamping spindle
  • Toggle clamps vertical with safety interlockwith flat foot and adjustable clamping spindle
DescriptionMaterial:Steel.
Grip polyamide.
Unlocking bracket TPE.
Version:Nitro-carburized and black oxidized.Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.Accessory:05280 Protective caps
05880 Angle brackets
07110 Ball-end thrust screws
07117 Grippers, adjustable
07120 Grub screws with thrust point DIN 6332
07121 Grub screws with ball thrust point
07140 Thrust pads DIN 6311
07142 Thrust pads
Drawing reference:
1) Position 1
2) Position 2
360° view Run 3D Viewer

Drawings

Toggle clamps vertical with safety interlockwith flat foot and adjustable clamping spindle

Item selection/filter

Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Hand force
FH
N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
05908-00610256°83°152°46°56°83°160135016509201050  30.49 €
05908-00810213°93°158°26°61°86°190200028009401350  36.42 €
05908-01010297°176°19°59°91°2502500450015002800  49.86 €
05908-01210211°88°164°24°60°91°2803000550014002800  51.55 €
Order No.hole
arrangement
MAA1A2A3BB1B2B3B4B5B6CDHLL1Order No.
Angle bracket
CADAcc.PriceOrder
05908-0061023M6x351429712273817,512,5-2,553,424,95,516386,55305880-02  30.49 €
05908-0081023M8x452139919324520,615,6-2,551,132,76,8191,41076205880-04  36.42 €
05908-0101024M10x553250827456425,518,5383,556,538,79230,51539505880-06  49.86 €
05908-0121025M12x70325310,5-45632821-3,556,546,78,8249,1173,5113,505880-06  51.55 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83