Toggle clamps horizontalwith straight foot and adjustable clamping spindle, stainless steel
05904

Toggle clamps horizontal with straight foot and adjustable...

go back

Item description/product images

Toggle clamps horizontalwith straight foot and adjustable clamping spindle, stainless steel
  • Toggle clamps horizontalwith straight foot and adjustable clamping spindle, stainless steel
  • Toggle clamps horizontalwith straight foot and adjustable clamping spindle, stainless steel
DescriptionMaterial:Stainless steel.
Grip polyamide.
Version:Bright.Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm.Accessory:05280 Protective caps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
360° view Run 3D Viewer

Drawings

Toggle clamps horizontalwith straight foot and adjustable clamping spindle, stainless steel

Item selection/filter

Order No.hole
arrangement
Opening angle
of holding arm
Opening angle
of handle
Hand force
FH
N
Retaining
force F1
N
Retaining
force
F2 N
Clamping force
F3
N
Clamping force
F4
N
CADAcc.PriceOrder
05904-105002286°67°100650900550620 25.15 €
05904-106002386°67°160135019007201200 33.65 €
05904-108002386°67°200200028008301400 47.14 €
Order No.

MAA1A2A3A4BB1B2B3B6CC2DHH1LL1CADAcc.PriceOrder
05904-105002M5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8 25.15 €
05904-106002M6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5 33.65 €
05904-108002M8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9 47.14 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83