|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article. |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
05280-07 | PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=23 FOR M10, NEOPRENE BLACK | | | 2.42 € | | 07119-10X52 | THRUST SCREW M10X52, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.20 € | | 07119-10X62 | THRUST SCREW M10X62, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.35 € | | 07119-10X82 | THRUST SCREW M10X82, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.38 € | | 07119-110X519 | THRUST SCREW M10X51,9, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.60 € | | 07119-110X619 | THRUST SCREW M10X61,9, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.63 € | | 07119-110X819 | THRUST SCREW M10X81,9, SW=5, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.70 € | | 07120-10X50 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M10X41, L1=50, STEEL | | | 1.41 € | | 07120-10X55 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M10X46, L1=55, STEEL | | | 1.43 € | | 07120-10X60 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M10X51, L1=60, STEEL | | | 1.46 € | | 07120-10X65 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M10X56, L1=65, STEEL | | | 1.53 € | | 07120-10X80 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M10X71, L1=80, STEEL | | | 1.69 € | | 07121-10X50 | GRUB SCREW W. BALL THRUST POINT D1=M10X41, L1=50, STEEL SW=5 | | | 1.52 € | | 07121-10X55 | GRUB SCREW W. BALL THRUST POINT D1=M10X46, L1=55, STEEL SW=5 | | | 1.69 € | | 07121-10X60 | GRUB SCREW W. BALL THRUST POINT D1=M10X51, L1=60, STEEL SW=5 | | | 1.69 € | | 07121-10X65 | GRUB SCREW W. BALL THRUST POINT D1=M10X56, L1=65, STEEL SW=5 | | | 1.69 € | | 07121-10X80 | GRUB SCREW W. BALL THRUST POINT D1=M10X71, L1=80, STEEL SW=5 | | | 1.79 € | | 07140-10 | THRUST PAD D1=20, FORM:S, STEEL, COMP:STEEL | | | 1.61 € | | 07142-10 | THRUST PAD D1=21, SIZE:3, FORM:A, STEEL | | | 1.28 € | | 07142-210 | THRUST PAD D1=21, SIZE:3, FORM:C, POLYAMIDE | | | 0.58 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|