|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article. |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
05280-04 | PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=19 FOR M08, NEOPRENE BLACK | | | 1.55 € | | 07110-10850 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=51,2, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.06 € | | 07110-10860 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=61,2, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.15 € | | 07110-10880 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=81,2, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.24 € | | 07110-20850 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=50,3, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.73 € | | 07110-20860 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=60,3, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.73 € | | 07110-20880 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=80,3, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.80 € | | 07119-08X52 | THRUST SCREW M08X52, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.22 € | | 07119-08X62 | THRUST SCREW M08X62, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.29 € | | 07119-08X82 | THRUST SCREW M08X82, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.31 € | | 07119-108X516 | THRUST SCREW M08X51,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.56 € | | 07119-108X616 | THRUST SCREW M08X61,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.60 € | | 07119-108X816 | THRUST SCREW M08X81,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.61 € | | 07120-08X35 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X27,5, L1=35, STEEL | | | 0.97 € | | 07120-08X40 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X32,5, L1=40, STEEL | | | 0.99 € | | 07120-08X45 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X37,5, L1=45, STEEL | | | 1.08 € | | 07120-08X50 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X42,5, L1=50, STEEL | | | 1.10 € | | 07120-08X60 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X52,5, L1=60, STEEL | | | 1.21 € | | 07121-08X35 | GRUB SCREW W. BALL THRUST POINT D1=M08X27,6, L1=35, STEEL SW=4 | | | 0.98 € | | 07121-08X40 | GRUB SCREW W. BALL THRUST POINT D1=M08X32,6, L1=40, STEEL SW=4 | | | 0.98 € | | 07121-08X45 | GRUB SCREW W. BALL THRUST POINT D1=M08X37,6, L1=45, STEEL SW=4 | | | 1.07 € | | 07121-08X50 | GRUB SCREW W. BALL THRUST POINT D1=M08X42,6, L1=50, STEEL SW=4 | | | 1.07 € | | 07121-08X60 | GRUB SCREW W. BALL THRUST POINT D1=M08X52,6, L1=60, STEEL SW=4 | | | 1.30 € | | 07140-08 | THRUST PAD D1=16, FORM:S, STEEL, COMP:STEEL | | | 1.39 € | | 07142-08 | THRUST PAD D1=18, SIZE:2, FORM:A, STEEL | | | 1.23 € | | 07142-208 | THRUST PAD D1=18, SIZE:2, FORM:B, POLYAMIDE | | | 0.52 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|