Item description/product images

C-clamp
  • C-clamp
DescriptionMaterial:Steel.Version:Black oxidised or nickel-plated.Note:A clamping element which exerts parallel clamping forces outwards or inwards. The spindle drive allows very sensitive clamping and yet very high forces. The jaws can pivot and have smooth and V-groove serrated faces allowing rough or sensitive workpieces to be correctly clamped. Parts to be machined can thus be clamped in the correct way, even if they are pressure-sensitive. The C-clamp lies in the same plane as the clamped part to be machined and therefore hardly impinges on the workspace. Every C-clamp clamps from zero to the maximum width. The low weight makes work easier.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05600 C-clamp 138 kB

Drawings

C-clamp

Overview of items (compressed)

Item selection/filter
Order No.
Black oxidised
Order No.
Nickel-plated
Material
component
A
opening
for pressure
B
Opening
for traction
C
clamping depth
Clamping
force
kN
Filter
05600-050-Steel0 - 5032 - 82302
05600-15005600-1502Steel0 - 15050 - 2001003
-05600-0752Steel0 - 7540 - 115502,5
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83