Item description/product images

Toggle clamps variable with thrust rod
  • Toggle clamps variable with thrust rod
DescriptionMaterial:Steel.
Grip element made of 2-component plastic.
Version:Tempered and galvanized.
Grip element oil-resistant.
Note:The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 13 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05305 Toggle clamps variable with thrust rod 234 kB
360° view Run 3D Viewer

Drawings

Toggle clamps variable with thrust rod

Item selection/filter

Order No.AA1A2A3BB1B4B5B6D

D1D2HH1H2H5LL2L4max.
clamping
height
F
kN
CADAcc.PriceOrder
05305-03525,4533825,433604838326,5231246271552523315473352,5 29.74 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Variable toggle clamps
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83