Item description/product images

Hook clamps
  • Hook clamps
DescriptionMaterial:Lever and foot 1.0301 mild steel.
Hinge pins and hooks 1.0501 carbon steel.
Version:Steel parts galvanised.
Hinge pins and hook tempered.
Grip plastic, oil-resistant.
Note:The hook clamp has to be rotated in order to change the position of the base plate.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05080_HS Hook clamps 200 kB

Drawings

Hook clamps

Overview of items (compressed)

Item selection/filter
Order No.

LL1L2L3L4L5BHH1H2A
min.
A
max.
CDD1GRR1SS1F
kN
Plastic
grips
CADAcc.PriceOrder
05080-0123160453910732361617171925M86,5315129103105200-115  18.64 €
05080-0334990685091045643031303230M128,5521536,5144305200-135  31.60 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83