Item description/product images

Mini clamp without end position feedback
  • Mini clamp without end position feedback
DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Housing anodized.
Clamping arm black oxidised.
Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and its light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed, even if the pressure is removed, because the knee-operated lever built into the clamping arm reaches beyond the dead-centre point. Mini clamps are maintenance-free as a result of constant lubrication. They can be operated using dry, oil-free air.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05650 Mini clamp without end position feedback 186 kB

Drawings

Mini clamp without end position feedback

Overview of items (compressed)

Item selection/filter
Order No.
A
Order No.
B
Size

D1L1L2L3L4L5L6L8L9L10L11L12L14Filter
05650-05004105650-0500422M51239627,5207,51051610505712
05650-09004105650-0900423G 1/81581204025141552012606915
05650-10004105650-1000424G 1/81821364728171852516758017,5
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83