Item description/product images

Show/filter all items
Mini clamps  Tünkers system
  • Mini clamps  Tünkers system
DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Housing anodized.
Clamping arm black oxidised.
Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and its light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed, even if the pressure is removed, because the knee-operated lever built into the clamping arm reaches beyond the dead-centre point. Mini clamps are maintenance-free as a result of constant lubrication. They can be operated using dry, oil-free air.

Drawings (total overview)

Mini clamps  Tünkers system
Mini clamps  Tünkers system

Mini clamp with pneumatic end position feedback

More information

Drawings

Mini clamp with pneumatic end position feedback
Mini clamp with pneumatic end position feedback

Overview of items (compressed)

Item selection/filter
Order No.
A
Order No.
B
Size

Clamping
force
N
Holding
force
N
B1B2B4B5B6B7B8B10B11B12B13B14Filter
05650-05001105650-0500122160500263215501418122,557122
05650-09001105650-090012325090030391860172215368163
05650-10001105650-1000124330100035452275202518468184
Order No.
A
Order No.
B
Size

D1L1L2L3L4L5L6L8L9L10L11L12L14Filter
05650-05001105650-0500122M51239627,5207,51051610505712
05650-09001105650-0900123G 1/81581204025141552012606915
05650-10001105650-1000124G 1/81821364728171852516758017,5

Mini clamp with pneumatic end position feedback

More information

Drawings

Mini clamp with pneumatic end position feedback
Mini clamp with pneumatic end position feedback

Overview of items (compressed)

Item selection/filter
Order No.
A
Order No.
B
Size

D1L1L2L3L4L5L6L8L9L10L11L12L14Filter
05650-05002105650-0500222M51239627,5207,51051610505712
05650-09002105650-0900223G 1/81581204025141552012606915
05650-10002105650-1000224G 1/81821364728171852516758017,5

Mini clamp without end position feedback

More information

Drawings

Mini clamp without end position feedback

Overview of items (compressed)

Item selection/filter
Order No.
A
Order No.
B
Size

D1L1L2L3L4L5L6L8L9L10L11L12L14Filter
05650-05004105650-0500422M51239627,5207,51051610505712
05650-09004105650-0900423G 1/81581204025141552012606915
05650-10004105650-1000424G 1/81821364728171852516758017,5
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83