Item description/product images

Mini clamp with pneumatic end position feedback
  • Mini clamp with pneumatic end position feedback
DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Housing anodized.
Clamping arm black oxidised.
Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and its light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed, even if the pressure is removed, because the knee-operated lever built into the clamping arm reaches beyond the dead-centre point. Mini clamps are maintenance-free as a result of constant lubrication. They can be operated using dry, oil-free air.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05650 Mini clamp with pneumatic end position feedback 294 kB

Drawings

Mini clamp with pneumatic end position feedback
Mini clamp with pneumatic end position feedback

Overview of items (compressed)

Item selection/filter
Order No.
Form A
Order No.
Form B
SizeD1L1L2L3L4L5L6L8L9L10L11L12L14Filter
05650-05002105650-0500222M51239627,5207,51051610505712
05650-09002105650-0900223G 1/81581204025141552012606915
05650-10002105650-1000224G 1/81821364728171852516758017,5