Item description/product images

Catch plates, Form B
  • Catch plates, Form B
DescriptionMaterial:Steel.Version:Galvanized and blue chromed.
Catch plate Form B (weldable) bright.
Note:Heavy, forged latches for high tensile loads. Primarily used on utility vehicles, agricultural and construction machinery. A ratchet prevents unintentional opening when closed.

To compensate for tolerances or to create enough tension the bail can be adjusted using the spindle D1.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05560_GHB Catch plates, Form B 248 kB

Drawings

Catch plates, Form B

Item selection/filter

Order No.

DesignCADAcc.PriceOrder
05560-92000601B 5.88 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83