Item description/product images

Catch plates, Form A
  • Catch plates, Form A
DescriptionMaterial:Steel or stainless steel 1.4301.Version:Galvanized and blue chromed.
Stainless steel bright.
Note:Adjustable latches are safe locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the bail engages with the catch plate, by pushing the lever down the parts to be locked can be drawn together by up to 15 mm. To compensate for tolerances or to create enough tension the bail length can be adjusted using the M8 spindle.

The latches can be screwed down or riveted.

Order the required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Lockable version with padlock bracket.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05552_GHA Catch plates, Form A 225 kB

Drawings

Catch plates, Form A

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
Form

Filter
05552-914338105552-9143382A
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83