Item description/product images

Latches with draw bail, Form B
  • Latches with draw bail, Form B
DescriptionMaterial:Steel or stainless steel 1.4301.Version:Galvanized, thick-film passivated and top coat sealed.
Stainless steel, bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted.

Order catch plates separately.
On request:Lockable version with padlock bracket.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05536_SVB Latches with draw bail, Form B 203 kB

Drawings

Latches with draw bail, Form B

Item selection/filter

Order No.Material

Form

CADAcc.PriceOrder
05536-2521221SteelB 4.97 €
05536-2521222Stainless steelB 7.69 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83