Item description/product images

Catch plates, Form C
  • Catch plates, Form C
DescriptionMaterial:Steel or stainless steel 1.4301.Version:Galvanized, thick-film passivated and top coat sealed.
Stainless steel, bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted.

Order catch plates separately.
On request:Lockable version with padlock bracket.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05536_GHC Catch plates, Form C 183 kB

Drawings

Catch plates, Form C

Item selection/filter

Order No.Base
material
Form

CADAcc.PriceOrder
05536-93520861SteelC 0.67 €
05536-93520862Stainless steelC 2.12 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83