Item description/product images

Thrust screwswith thrust pad
  • Thrust screwswith thrust pad
DescriptionMaterial:Screw and thrust pad steel.Version:Screw black.
Thrust pad black oxidised.
Screw pin and thrust pad case-hardened.
Drawing reference:
1) snap ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 05240 Thrust screwswith thrust pad 159 kB

Drawings

Thrust screwswith thrust pad

Overview of items (compressed)

Item selection/filter
Order No.

LHDD1SF
max. kN
Filter
05240-06X32/37/42/527M6122,51
05240-08X38/43/48/53/639M81642,3
05240-10X53,5/58,5/63,5/68,5/83,511M102053,5
05240-12X64,5/69,5/74,5/84,5/104,513M122564,6
05240-16X70,3/75,3/85,3/105,3/130,315M163276
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83