- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead center point
- Adjustable hook clamps
- Latches can be screwed on or riveted
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration.
After the bail engages with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted using the M8 spindle.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order the required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
After the bail engages with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted using the M8 spindle.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order the required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
On request
Lockable version with padlock bracket.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.