norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.
Grip plastic.
Version:Tempered, black oxidised.
Grip black.
Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04364 Swing clamps mini 240 kB
 Technical information for swing clamps 83,8 kB

Drawings

Swing clamps mini

Item selection/filter

Overview of items (compressed)
Order No.Version 1Surface finish
body
ABCD

EFGHIJKLMNOPQRSTUVX
min.
X
max.
Y
min.
Y
max.
Clamping
force
N
Hand
force
FH N
CADAcc.PriceOrder
04364-0100leftblack oxidised3010181845,84926221611,584,3500,81536622,8M44,32722,325,321,924,91100100* 120.24 €
04364-0150leftblack oxidised4014232361,36635301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150* 139.00 €
04364-0200leftblack oxidised5018303076,58245371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200* 177.07 €
04364-0300leftblack oxidised602240409310055451,9825,42010,41001,733851557M1010,56435,546,93849,43500300* 227.54 €
04364-1100rightblack oxidised3010181845,84926221611,584,3500,81536622,8M44,32722,325,321,924,91100100* 120.24 €
04364-1150rightblack oxidised4014232361,36635301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150* 139.00 €
04364-1200rightblack oxidised5018303076,58245371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200* 177.07 €
04364-1300rightblack oxidised602240409310055451,9825,42010,41001,733851557M1010,56435,546,93849,43500300* 227.54 €