Item description/product images

Swing clamps mini
  • Swing clamps mini
  • Swing clamps mini
DescriptionMaterial:Carbon steel.
Grip plastic.
Version:Tempered, black oxidised.
Grip black.
Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04364 Swing clamps mini 338 kB

Drawings

Swing clamps mini

Overview of items (compressed)

Item selection/filter
Order No.
left-hand type
Order No.
right-hand type
ABCD

EFGHIJKLMNOPQRSTUVX
min.
X
max.
Y
min.
Y
max.
Clamping
force
N
Hand force
FH
N
Filter
04364-010004364-11003010181845,84926221611,584,3500,81536622,8M44,32722,325,321,924,91100100*
04364-015004364-11504014232361,36635301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150*
04364-020004364-12005018303076,58245371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200*
04364-030004364-1300602240409310055451,9825,42010,41001,733851557M1010,56435,546,93849,43500300*
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Swing clamps
Schwenkspanner Anwendungsbeispiel
Set including pivoting clamp, clamping arm and adapter for pivoting clamp screw rest
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83