Clamp strapsstepped-heel, steel or aluminium
04070

Clamp straps stepped-heel, steel or aluminium

go back

Item description/product images

Clamp strapsstepped-heel, steel or aluminium
  • Clamp strapsstepped-heel, steel or aluminium
  • Clamp strapsstepped-heel, steel or aluminium
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Painted, aluminium bright.Note:Use only with step blocks 02270.

When using spherical washers 07420 use Form G.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04070 Clamp strapsstepped-heel, steel or aluminium 229 kB

Drawings

Clamp strapsstepped-heel, steel or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
carbon steel
Order No.
Aluminium
LA

B1B2B3E1E2F
kN
for
screw
Filter
04070-0604070-2065010720810204,82M6
04070-0804070-20860129251013228,77M8
04070-1004070-2108015113012153013,9M10
04070-1204070-21210020144014214020,2M12/M14
04070-1604070-21612525185018264537,8M16/M18
04070-2004070-22016030226022306058,8M20/M22
04070-2404070-22420030267026358084,7M24
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83