norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened, black oxidised and ground.Note:The clamping heights can be increased with riser bars 04378 and for 04620-12 to 04620-14 and 04620-22 to 04620-24 reduced by self-aligning pads 02000.

Advantages:
- Rapid clamping by hand via threaded spindle and spiral cam.
- Quick and easy workpiece exchange by pivoting the clamp arm.
- Compact design, small clamping space required.
- Simple adaptation to tall clamping heights using the riser cylinders.

The clamps can be mounted in two ways:
1) in a T-slot.
2) by the M12 screw directly in a fixture base.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04620 Down-thrust clamps 219 kB

Drawings

Down-thrust clamps

Item selection/filter

Order No.FormForm-TypeClamping
height
max. H1
Clamping
height
min. H2
H3

H4CADAcc.PriceOrder
04620-11Awith cam lever30251554-59 232.30 €
04620-12Cwith cam lever and thread70501573-93 290.95 €
04620-13Cwith cam lever and thread98681591-121 290.95 €
04620-14Cwith cam lever and thread1359522118-158 300.15 €
04620-21Bwith clamping screw30251554-59 168.52 €
04620-22Dwith clamping screw and thread70501573-93 218.81 €
04620-23Dwith clamping screw and thread98681591-121 218.81 €
04620-24Dwith clamping screw and thread1359522118-158 227.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83