Item description/product images

Side clamps, Form A
  • Side clamps, Form A
  • Side clamps, Form A
DescriptionMaterial:Body ductile iron (SG iron).
Jaw hardened carbon steel.
Version:Painted black.
Jaw bright.
Note:The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04530_A Side clamps, Form A 384 kB
360° view Run 3D Viewer

Drawings

Side clamps, Form A

Item selection/filter

Order No.

FormF
kN
F1
kN
Tightening
torque
Nm
CADAcc.PriceOrder
04530-01A291,338 179.17 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83