Item description/product images

Wedge clampsjaw face smooth or serrated
  • Wedge clampsjaw face smooth or serrated
  • Wedge clampsjaw face smooth or serrated
DescriptionMaterial:Wedge and jaw segments carbon steel.Version:Wedge and jaw segments hardened, black.Note:The functioning principle make the wedge clamps ideal for series clamping. The wedge form can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Drawing reference:
1) Jaw face smooth
2) Jaw face serrated
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04524 Wedge clampsjaw face smooth or serrated 274 kB

Drawings

Wedge clampsjaw face smooth or serrated

Overview of items (compressed)

Item selection/filter
Order No.
smooth version
Order No.
serrated
A
min.
A
max.
BCEF
Socket head screw
DIN 6912
Clamping
force
kN
Tightening
torque
Nm
Filter
04524-110804524-210830,533,524152M8x251525
04524-111004524-2110323728193,5M10x252049
04524-111204524-21124449,530223,5M12x403085
04524-111604524-2116556240294M16x6050210
Order No.
smooth version
Order No.
serrated
A
min.
A
max.
BCEF
Socket head screw
DIN 6912
Clamping
force
kN
Tightening
torque
Nm
Filter
04524-120804524-220830,533,530152M8x251525
04524-121004524-2210323738193,5M10x252049
04524-121204524-22124449,548223,5M12x403085
04524-121604524-2216556248294M16x6050210
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83