|
|
04523Wedge clamps machinable |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Channel aluminium profile. Wedge hardened steel.Version:Channel anodised. Wedge black oxidised.Note:Two workpieces can be held simultaneously with the wedge clamp. The jaws have extra material allowing them to be machined to conform to the shape of the workpiece. The compact design allows space-saving series clamping.Drawing reference:1) The locking plate is only used for machining the form, not for clamping the workpiece. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | L | L1 | B1 min. - max. | B2 | B3 | H | H1 | Clamping force max. kN | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
04523-04 | M4 | M2 | 15,7 | 10,16 | 28,6 - 29,1 | 10,6 | 4,6 | 12,7 | 6,3 | 2,2 | 3,4 | | | 44.95 € | | 04523-06 | M6 | M4 | 23,9 | 15,9 | 38,1 - 39 | 16,1 | 6,6 | 19,1 | 9,4 | 6,7 | 14,3 | | | 47.36 € | | 04523-08 | M8 | M4 | 31,8 | 20,6 | 50,8 - 52 | 20,8 | 9,9 | 25,4 | 12,7 | 8,9 | 14,5 | | | 65.78 € | | 04523-12 | M12 | M5 | 47,5 | 30,5 | 76,2 - 78 | 30,9 | 15,7 | 38,1 | 19 | 15,6 | 38,4 | | | 182.57 € | | 04523-16 | M16 | M6 | 63,5 | 41,28 | 101,6 - 103,9 | 41,3 | 20,3 | 50,8 | 25,4 | 26,7 | 74,6 | | | 297.85 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|