|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Body tempered and black oxidised. Square washer case-hardened and brass-plated.Note:This cam action compact toe clamp requires very little space to produce multi-fixture clamping. Workpieces can be clamped in series by using the back side of a clamp as a stop for the next row. Mount preferably in slots with B +0.05 mm. The height of the clamp can be adjusted by altering the slot depth.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | L | L1 | L2 | B | H | H1 | H2 | H3 max. | S | D | S1 (travel) | SW | SW1 | Clamping force kN | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
04521-08 | 43,2 | 25,4 | 19 | 19 | 12,7 | 15,7 | 6,4 | 21,4 | 1,5 | M8 | 1,6 | 5 | 7 | 8,9 | 28 | | | 75.28 € | | 04521-10 | 54 | 33,5 | 25,4 | 25,4 | 11,4 | 15,4 | 9,7 | 24,5 | 1,8 | M10 | 2 | 7 | 8 | 17,8 | 88 | | | 89.03 € | | 04521-12 | 75 | 50,8 | 38 | 38,1 | 25,5 | 31,5 | 13 | 43 | 2,05 | M12 | 2,5 | 10 | 12 | 26,7 | 135 | | | 185.99 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|