norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
"Actima" clamping devices with transverse axis in the borehole
04410_QB

"Actima" clamping devices with transverse axis in the borehole

go back

Item description/product images

DescriptionMaterial, version:Steel black oxidised.
Housing black thermoplastic.
Ball knob red thermoset PF 31.
Note:The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The Actima clamping device can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04410_QB "Actima" clamping devices with transverse axis in the borehole 244 kB

Drawings

"Actima" clamping devices with transverse axis in the borehole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
04410-10right-hand / thrust 177.11 €
04410-15right-hand / pull 177.11 €
04410-20left-hand / thrust 177.11 €
04410-25left-hand / pull 177.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83