Item description/product images

Clamping screws
  • Clamping screws
DescriptionMaterial:Clamping screw carbon steel.
Clamping ring brass.
Version:Clamping screw, black oxidised.
Clamping ring, bright.
Note:The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04395 Clamping screws 161 kB

Drawings

Clamping screws

Item selection/filter

Order No.

Clamp rangeCADAcc.PriceOrder
04395-406740 - 67 45.93 €
04395-658765 - 87 50.95 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83