Item description/product images

Cam levers with internal thread
  • Cam levers with internal thread
DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.
Version:Handles black powder-coated.
Thrust washer, black.
Hinge pin, bright.
Washer blue chromed steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04232_IG Cam levers with internal thread 178 kB

Item selection/filter

Order No.
Steel
Order No.
Stainless steel
ColourD

D1D2BB1HH1AA1Stroke
S
Clamping force
F
(kN)
Hand force
FH
N
Filter
04232-950110304232-9511103blackM312614,411,591336,241,711,590
04232-950110404232-9511104blackM412614,411,591336,241,711,590
04232-050110404232-0511104blackM415,48181311,21752,359,112,5100
04232-050110504232-0511105blackM515,48181311,21752,359,112,5100
04232-150110504232-1511105blackM518,1921,51514,52270,479,21,24120
04232-150110604232-1511106blackM618,1921,51514,52270,479,21,24120
04232-250110804232-2511108blackM827,11133,3241828,5961081,58350

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83