Item description/product images

Cam levers with external thread
  • Cam levers with external thread
DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Handles black powder-coated.
Thrust washer, black.
Hinge pin, bright.
Studs and washer blue chromed steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04232_AG Cam levers with external thread 171 kB

Drawings

Cam levers with external thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
ColourDD1D2BB1HH1AA1LStroke
S
Clamping force
F
(kN)
Hand force
FH
N
Filter
04232-9501103X04232-9511103XblackM312614,411,591336,241,710/15/3011,590
04232-9501104X04232-9511104XblackM412614,411,591336,241,710/15/3011,590
04232-0501104X04232-0511104XblackM415,48181311,21752,359,115/20/3012,5100
04232-0501105X04232-0511105XblackM515,48181311,21752,359,120/30/40/5012,5100
04232-1501105X04232-1511105XblackM518,1921,51514,52270,479,220/30/40/501,24120
04232-1501106X04232-1511106XblackM618,1921,51514,52270,479,220/30/40/501,24120
04232-2501108X04232-2511108XblackM827,11133,3241828,59610825/30/40/501,58350
04232-2501110X04232-2511110XblackM1027,11133,3241828,59610825/30/40/501,58350

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83