Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
03059

Spring plungers with hexagon socket and POM thrust pin, LONG-LOK...

go back

Item description/product images

Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
  • Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
  • Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
DescriptionMaterial:Stainless steel sleeve 1.4305.
Thrust pin POM.
Stainless steel spring 1.4310.

LONG-LOK thread lock nylon.
Version:Bright.Drawing reference:
L2 = ca. two full threads

1) glued-in grub screw

Drawings

Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
03059-05M52,41872,320,80,81,55170,120,0803040-905  4.70 €
03059-06M62,72072,52,51126170,450,2203040-906  4.68 €
03059-08M83,5228331,41,22,57291,050,3703040-908  5.27 €
03059-10M10422933,51,41,638311,30,603040-910  6.07 €
03059-12M126281045224104721,303040-912  8.77 €
03059-16M167,53214562,52,55451003,9303040-916  13.80 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83