Item description/product images

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock in nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) glued-in grub screw

Drawings

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
03056-05M52,41872,320,80,81,55170,120,0803040-905  4.88 €
03056-06M62,72072,52,51126170,450,2203040-906  4.88 €
03056-08M83,5228331,41,22,57291,050,3703040-908  5.51 €
03056-10M10422933,51,41,638311,30,603040-910  6.36 €
03056-12M126281045224104721,303040-912  9.06 €
03056-16M167,53214562,52,55451003,9303040-916  14.47 €