Item description/product images

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock in nylon.
Version:Bright.
Thrust pin hardened.

Drawings

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
03056-205M52,41872,320,80,81,59260,120,0803040-905  4.92 €
03056-206M62,72072,52,511211350,450,2203040-906  4.92 €
03056-208M83,5228331,41,22,515481,050,3703040-908  5.65 €
03056-210M10422933,51,41,6315581,30,603040-910  6.57 €
03056-212M126281045224197421,303040-912  9.32 €