Item description/product images

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.Drawing reference:
L2 = ca. two full threads

1) glued-in grub screw

Drawings

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
03051-105M52,41872,320,80,81,53100,120,0803040-905  2.48 €
03051-106M62,72072,52,5112390,450,2203040-906  2.60 €
03051-108M83,5228331,41,22,54161,050,3703040-908  2.84 €
03051-110M10422933,51,41,634161,30,603040-910  3.30 €
03051-112M12628104522452721,303040-912  5.07 €
03051-116M167,53214562,52,5520453,9303040-916  6.82 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83