Item description/product images

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) glued-in grub screw

Drawings

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
03041-205M52,41872,320,80,81,511290,120,0803040-905  2.19 €
03041-206M62,72072,52,511214370,450,2203040-906  2.28 €
03041-208M83,5228331,41,22,522651,050,3703040-908  2.63 €
03041-210M10422933,51,41,6319701,30,603040-910  2.89 €
03041-212M126281045224258521,303040-912  4.60 €
03041-216M167,53214562,52,55601503,9303040-916  6.36 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83